8E-4427: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-4427: SHOE TRACK

    Part Number: 8E-4427
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser, Low Ground Pressure)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Low ground pressure track shoes are designed for use in loose, muddy conditions. As these shoes move around the sprocket and idler, they separate from one another, causing debris to fall out. These cast steel shoes come in widths that make them suitable for LGP machines only and should not be used in high abrasive or high impact conditions.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Track Shoe (Double Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Double Grouser, Low Ground Pressure
    • Shoe Width (in): 24
    • Track Pitch (in): 8.5
    exc
    235D, 235C

    ttl
    973C