8E-4436: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-4436: SHOE TRACK

    Part Number: 8E-4436
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Track Shoe (Double Grouser, Trapezoidal)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Double Grouser, Trapezoidal
    • Shoe Width (in): 18.1
    • Track Pitch (in): 8.5
    We currently do not have any equipment model information for this part.