8E-4465: Two Strap Adapter Right Hand
+ / - Hover over image to Zoom
Other Views

    8E-4465: Two Strap Adapter Right Hand

    Part Number: 8E-4465
    Brand: Cat
    Retrieving Price.....

    J460 Two Strap Adapter Right Hand

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J460 Right-hand Adapter for use with a 60 mm base edge with a 22.5 degree bevel angle


    Applications:
    • Wheel Loader Buckets

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Right Hand
    track excavators
    235B, 235D, 235C