• \
  • Home
  • 8E-4497: Master Track Shoe
8E-4497: Master Track Shoe
+ / - Hover over image to Zoom
Other Views

    8E-4497: Master Track Shoe

    Part Number: 8E-4497
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Double Grouser)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Double Grouser
    • Shoe Width (in): 21.7
    • Track Pitch (in): 8
    track loaders
    963BLGP, 963C, 963LGP, 963D, 963K, 963CLGP, 963