8E-4727: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-4727: SHOE TRACK

    Part Number: 8E-4727
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Shoe Type: Double Grouser
    • Shoe Width (in): 13.7
    • Track Pitch (in): 6.91
    We currently do not have any equipment model information for this part.