8E-5125: SHOE-MASTER
+ / - Hover over image to Zoom
Other Views

    8E-5125: SHOE-MASTER

    Part Number: 8E-5125
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Self Cleaning)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Self cleaning track shoes are designed for use in loose, muddy conditions. As these shoes move around the sprocket and idler, they separate from one another, causing debris to fall out. These cast steel shoes come in widths that make them suitable for LGP machines only and should not be used in high abrasive or high impact conditions.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Self Cleaning
    • Shoe Width (in): 39.4
    • Track Pitch (in): 8
    track-type tractor
    D6T LGP D6R III D6R, D6H, D6T, D6R II 6S 6A 6 D6T XW D6T XL 6SU 56H 56