• \
  • Home
  • 8E-5308: Corner Adapter Left Hand
8E-5308: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    8E-5308: Corner Adapter Left Hand

    Part Number: 8E-5308
    Brand: Cat
    Retrieving Price.....

    J300 Corner Adapter Left Hand Bolt-on

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    •J300 Left-hand Bolt-on Corner Guard Adapter to fit an edge with a 22.5 degree bevel angle


    Applications:
    • Wheel Loader Buckets

    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J300
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Left Hand Corner
    wheel loaders
    962G, 950G, 938GII

    wktl


    wtl
    972H, 950G, 972G, 962G, 962G II 960F, 950G II 966G, 962H, 950H, 950F II 966H, 938G II 950 GC