8E-5600: Roller Gp
+ / - Hover over image to Zoom
Other Views

    8E-5600: Roller Gp

    Part Number: 8E-5600
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Forged)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Carrier Roller
    UNITS:
    • US
    • Metric
    • Diameter (mm): 47
    • Flange Diameter (mm): 140
    • Height (mm): 47
    • Length (mm): 47
    • Shaft Diameter (mm): 47
    • Tread Diameter (mm): 120
    • Undercarriage Width (mm): 47
    exc
    320B, 323F OEM 329D L 323D L 323D2 L 326D2 L 318F L 320C, 318D2 L 320C L 320E L 324E LN 323E LN 320D2 GC 324D L 320D2 L 320D2, 323, 326D L 320D RR 315D L 326D2, 323F L 324E L 322B L 320D L 322C, 318D2 320B N 320E, 316E L 319D L 320D LRR 320D2 FM 323F LN 325D, 325F LCR 321C 326F, 320F L 321D LCR 324D LN 312, 320D, 315, 318E L 330D2 318B N 319D LN 318C, 320, 320E LRR 326F L 320D GC 322B LN 323F 323D S 323D, 320B L 323E SA 317B LN 320D LN 317, 318D L 330F, 315C, 325D L 319C 323D LN 330FMHPU 318B, 320E LN 316F L 324E, 323E L 320B S 320E RR 324D, 323D2 326F LN 345C L 320 GC 325F 319D 320D FM 317B L 315B L 317 N 329E

    emp
    MD5150C, MD5075, MD5075C

    track excavators
    326D2L, 329DLOEM, 324D, 324DL, 320-07, 320D2L, 320-07GC, 316EL, 315DL, 323FOEM