8E-6093: PIN TRACK
+ / - Hover over image to Zoom
Other Views

    8E-6093: PIN TRACK

    Part Number: 8E-6093
    Brand: Cat
    Retrieving Price.....

    Sealed Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 50.9
    • Length (mm): 290.5
    exc
    345B, 350 L 350