8E-6098: Track Shoe
+ / - Hover over image to Zoom
Other Views

    8E-6098: Track Shoe

    Part Number: 8E-6098
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser, Center Punched)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Triple Grouser, Center Punched
    • Shoe Width (in): 29.5
    • Track Pitch (in): 9
    forestry excavators
    345CFMST

    track excavators
    350L, 350, 345BIIMH