Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8E-6258: PIN--G E T
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8E-6258: PIN--G E T
8E-6258: PIN--G E T

Pin

Brand: Cat

Product Images
8E-6258: PIN--G E T
8E-6258: PIN--G E T

Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-6258

Units of Measure

USMetric
Diameter (in): 0.562
Pin Length (in): 2.992
Length (in): 2.99
Diameter (mm): 14.27
Material: Stainless Steel,Low Alloy Steel
Pin Length (mm): 76
Length (mm): 76.0
View More
Compatible Models for part number 8E-6258

MINI HYD EXCAVATOR

307C 308C

RIPPER

953B 953 943

WHEELED EXCAVATOR

M315D2 M315 M315GC M313C M313D M314F

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT12B IT12 IT14F IT38H IT14B IT28 IT28F IT28B IT18

WHEEL SCRAPER

613C

TRACK LOADER

953B 943 953

LOAD HAUL DUMP

OTHER

SOIL COMPACTOR

825C

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 320C L 322B L 225 316 GC 320-A L 313 GC 314D LCR 325-A FM L 325B L 329D L M315F 312E 312F 320-A S 320-A N 312B 312C 312D 324E 316 GX 325-A M317F 320D2 314D CR 324E L 312F GC E110B 311B 313D2 GC 311C 320 320D L 312E L 312-A 326 323 325-A L 329E L 322B 322C 320-A 313F L 330D2 L 311F LRR 330F L 329E EL240C 326D2 L 314F CR 312B L 320E L 323 GX 320D2 GC 311-A 345D L 320N 329F L 325D L 320B 320C 320D E240C 320E 323GC 314E LCR 326D2 312 GX 313F LGC 315 313 325 L 312 GC 315C 326F L 320F L 312D2 L 330F 320B L 312C L 316E L 313D2-GC 315F LCR 313D2 314E CR 314C 326F 313D2 LGP M312 M315 323F L 320 L 324D L E120B 313B 325C 326F LN 313D

BULLDOZER

825

VIBRATORY COMPACTOR

CB-536D

WHEEL LOADER

918F G926 916 938G II 936E 936F G916 926 936 928F 926E 938H G936

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced