8E-7221: PIN
+ / - Hover over image to Zoom
Other Views

    8E-7221: PIN

    Part Number: 8E-7221
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 44.5
    • Length (mm): 262
    track-type tractor
    D6H XL D6H, 56H 6 6S 6A 6SU D6R