8E-7408: LINK-MASTER
+ / - Hover over image to Zoom
Other Views

    8E-7408: LINK-MASTER

    Part Number: 8E-7408
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Left Hand Pin End)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    UNITS:
    • US
    • Metric
    • Track Pitch (mm): 203.2
    exc
    325C FM

    ttt
    D6T, D6T LGP D6R, D6T LGPPAT 6S D6H, D6T XL PAT D6R XL D6R II D6R LGP 6A D6T XL 6 D6R III D6H XL D6T XW PAT D6T XW 6SU 56H D6H XR D6R STD

    tskd
    527

    emac
    C9.3

    fp
    1190T, TK722, 1190, TK741, TK721

    ttl
    963C, 963D, 963K

    track type tractors
    D6R2XL, D6R2LGP

    pipe
    PL72