8E-7410: LINK-MASTER
+ / - Hover over image to Zoom
Other Views

    8E-7410: LINK-MASTER

    Part Number: 8E-7410
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Left Hand Bushing End)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    UNITS:
    • US
    • Metric
    • Track Pitch (mm): 203.2
    exc
    325C FM

    ttt
    D6T, D6T XL D6H, D6R, D6R II 6S D6R III D6H XL D6T XW 6 D6R LGP D6T LGPPAT D6T LGP D6T XW PAT D6R XL D6R STD 6A 56H D6H XR D6T XL PAT 6SU

    tskd
    527

    emac
    C9.3

    fp
    TK741, TK722, TK721, 1190, 1190T

    ttl
    963D, 963K, 963C

    track type tractors
    D6R2XL, D6R2LGP

    pipe
    PL72