8E-8117: GEAR SUN
+ / - Hover over image to Zoom
Other Views

    8E-8117: GEAR SUN

    Part Number: 8E-8117
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type skidder
    527 D5HTSK II 517

    pipelayer
    561M 561N

    track-type tractor
    D6N D5M D6M D6N XL D5R2 D6N LGP D5H D5H XL D5N D5R XL D6N OEM D5R LGP