8E-8297: Disc-Thrust
+ / - Hover over image to Zoom
Other Views

    8E-8297: Disc-Thrust

    Part Number: 8E-8297
    Brand: Cat
    Retrieving Price.....

    Cat® Thrust Disc

    Description:
    Service component for the transmission planetary group.

    Attributes:
    • Material: Plastic (PEEK)
    • 3 equally spaced grooves
    • Outside diameter: 38.8 mm (1.53 in)
    • Inside diameter: 20.65 mm (0.81 in)
    • Thickness: 1.52 mm (0.06 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.81
    • Material Description: Plastic (PEEK)
    • Outside Diameter (in): 1.53
    • Thickness (in): 0.06
    wheel-type loader
    962G, 950G, 966M XE 972M XE 962H, 950F II 966K, 966H, 936F, 950H, 950K, 962G II 966M, 950G II 962K, 966K XE 960F, 950E, 950B/950E 966L, 972K, G936, 950F

    motor grader
    14H, 16G, 14G, 16H NA 16H, 14H NA

    track type tractors
    D6NLGP

    wheel-type skidder
    518C, 528, 528B, 530B

    track-type skidder
    527 517 D5HTSK II D4HTSK III

    skidders
    527CA

    pipelayer
    561N, 561M

    integrated toolcarrier
    IT62G II IT62H, IT62G

    track-type loader
    931C II 933, 935C II 931C

    wheel tractor-scraper
    613G, 613C, 613C II

    articulated dump truck
    735C, 740, 745C, 740 GC 745 740C

    track-type tractor
    D5M D5H, D5H XL D6N, D6M D4H III D4C III D6N XL D5N D5R XL D4H XL D5R LGP D3C II D6N LGP D5R2 D3C III D6N OEM