8E-8526: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-8526: SHOE TRACK

    Part Number: 8E-8526
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe (Extreme Service, Single Grouser, Tri-Track, Offset)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Tri-Track adds one outrigger chain to the outer ends of the track shoes to provide more strength in severe impact conditions.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Size (mm): 5/8
    • Shoe Type: Extreme Service, Single Grouser, Tri-Track, Offset
    • Shoe Width (in): 18.1
    • Track Pitch (in): 6.7
    • Track Pitch (mm): 171.1
    track-type skidder
    D4HTSK III D4HTSK II