8E-8587: PIN MASTER
+ / - Hover over image to Zoom
Other Views

    8E-8587: PIN MASTER

    Part Number: 8E-8587
    Brand: Cat
    Retrieving Price.....

    Sealed Track Pin Master

    Description:

    • Track pin masters, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 36.3
    • Length (mm): 208
    oem solutions
    OEMS

    excavator
    320-A 320-A N 320-A L 320B FM LL 322-A E240C, 320 L 322B L 315B, 320C, 322-A L 320B U 322 L 312-A 320-A S 320B, 320B LL 320B L 318B N 320B N 320N, 315-A 322-A N 312B, 317-A 311-A