8E-8608: Uniteeth Tip (LH)
+ / - Hover over image to Zoom
Other Views

    8E-8608: Uniteeth Tip (LH)

    Part Number: 8E-8608
    Brand: Cat
    Retrieving Price.....

    Unitooth Left-Hand Corner Tip

    A Unitooth tip is a vertical pinned, one-piece bucket tip that allows for quick removal and installation on small machines. The Right-Hand Corner tip is for use in general applications where breakage is not a concern.

    These genuine Cat® teeth are bolted on and no adapter is needed. Lighter and more efficient than other brands of tips, Unitooth tips are designed especially for use on Caterpillar Building Construction Products.

    Attributes:
    • Bolt-On

    Applications:
    • Certain buckets for small and medium wheel loaders

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 4.00
    • Height (mm): 101.60
    • Length (in): 17.00
    • Length (mm): 431.80
    • Width (mm): 228.60
    wheel-type loader
    950F, 960F