8E-8648: Block
+ / - Hover over image to Zoom
Other Views

    8E-8648: Block

    Part Number: 8E-8648
    Brand: Cat
    Retrieving Price.....

    Block

    Description:

    • Blocks assist in mounting the idler to the roller frame on oval undercarriage.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (mm): 54
    • Length (mm): 148
    • Undercarriage Width (mm): 58
    track-type tractor
    D7H, D7R II D7R LGP 7U D7R, 57H 7A D7R XR 7S 7SU 7 57

    pipelayer
    572R, 572R II