8E-8835: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-8835: SHOE TRACK

    Part Number: 8E-8835
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Self Cleaning)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Self cleaning track shoes are designed for use in loose, muddy conditions. As these shoes move around the sprocket and idler, they separate from one another, causing debris to fall out. These cast steel shoes come in widths that make them suitable for LGP machines only and should not be used in high abrasive or high impact conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Shoe Type: Self Cleaning
    • Shoe Width (in): 31.5
    • Shoe Width (mm): 800
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    excavator
    311-A 320-A N 320 L 311B, 320-A L