8E-9121: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    8E-9121: SHOE TRACK

    Part Number: 8E-9121
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Size (mm): 5/8
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 18.1
    • Track Pitch (in): 6.9
    • Track Pitch (mm): 175.5
    track-type tractor
    D5E