8E-9515: Shroud
+ / - Hover over image to Zoom
Other Views

    8E-9515: Shroud

    Part Number: 8E-9515
    Brand: Cat
    Retrieving Price.....

    Modulok Shroud

    Offering unparalleled manufacturing precision, Cat® Modulok shrouds protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.


    Cat shrouds have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes
    • Low to moderate impact
    • Maintains smooth floor

    Applications
    • Stockpiling, re-handling, and bank loading

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Attachment: Modulok
    • Height (in): 14.35
    • Height (mm): 364.40
    • Length (in): 15.71
    • Length (mm): 399.00
    • Machine: Loader
    • Position: Right Hand
    • Width (mm): 111.76
    wheel-type loader
    992D