8F-1145: Ring-Lock
+ / - Hover over image to Zoom
Other Views

    8F-1145: Ring-Lock

    Part Number: 8F-1145
    Brand: Cat
    Retrieving Price.....

    Inch Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Free Diameter - A (in): 3.56
    • Material Description: spring steel
    • Notes: Free Diameter: 90.4875, Radial Wall: 0, Lug Height: 0, Groove Width : 0, Groove Diameter: 0, Housing Diameter: 0
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.095
    wheel tractor-scraper
    621E, 623F, 627E, 623E

    pipelayer
    578

    motor grader
    16G

    wheel-type loader
    980C

    earthmoving compactor
    826C

    engine - truck
    3406B, 3406C