8F-1959: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    8F-1959: Ring-Retaining

    Part Number: 8F-1959
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.00
    • Cross Holes: Yes
    • Free Diameter - A (in): 3.70
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 93.98, Radial Wall: 8.9, Lug Height: 8.9, Groove Width : 3.05, Groove Diameter: 96.32, SHAFT_DIA: 101.6
    • Snap Ring Type: External
    • Thickness - B (in): 0.109
    3500
    SPF743

    pipelayer
    578, 589

    track-type tractor
    D9R, D6H XL D10N, D6H

    petroleum products
    TH48-E70 TH48-E80 CX48-P2300

    wheel-type loader
    966M, 972M XE 966M XE 966L, 972M, 972L, 97AM

    off highway trucks
    777GOEM

    engine - industrial
    SPF343C

    wheel loaders
    972M

    off-highway truck
    777D, 776C, 777G, 777C, 777F, 776D, 777E