• Home
  • 8F-7496: Hex Head Bolts, Phosphate and Oil Coated
8F-7496: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    8F-7496: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 8F-7496
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 0, 0.25
    • Head Height - 4 (in): 0.67, 0
    • Head Width - 5 (in): 1.31, 0
    • Thread: 0, Fine Thread UNF
    • Thread Size (in - tpi) (in): 7/8 - 14
    • Total Bolt Length - 3 (in): 1 3/4, 0
    • Unit of Measurement: 0, Inch