• \
  • Home
  • 8G-1259: External Snap Ring
8G-1259: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    8G-1259: External Snap Ring

    Part Number: 8G-1259
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 3.98
    • Snap Ring Type: External
    • Thickness - B (in): 0.250
    pipelayer
    PL61

    track-type tractor
    D6K2, D6K XL D6K2 LGP D6K2 XL D6K D6K LGP

    track-type loader
    963D, 963C, 953C, 973, 973D, 953K, 963B 953D, 963K, 973C

    track loaders
    973C

    track type tractors
    D6K2, D6K2XL, D6KLGP