• Home
  • 8J-7636: Internal Snap Ring
8J-7636: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8J-7636: Internal Snap Ring

    Part Number: 8J-7636
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 3.25, 0
    • Free Diameter - A(in): 0, 3.62
    • Shape: 0, Tempered Basic
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0, 0.109
    • Unit of Measurement: 0, Inch