• Home
  • 8K-2691: External Snap Ring
8K-2691: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    8K-2691: External Snap Ring

    Part Number: 8K-2691
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 7.75, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0, 0.250
    • Unit of Measurement: 0, Inch