8K-6720: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    8K-6720: Hose Assembly

    Part Number: 8K-6720
    Brand: Cat
    Retrieving Price.....

    XT-3 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type tractor
    D3C II 3 4P D3C III D3C, D4C, D4B, D5C III D3, D3B, D5C, D4C III 5A PAT D4C II 53 D5C PATLGP 3P D5C PAT

    wheel-type loader
    950

    track-type loader
    935B, 933, 933C, 939C, 935C, 931C II 931C, 935C II 931B, 931, 939

    wheel-type skidder
    528