8L-4070: BEARING
+ / - Hover over image to Zoom
Other Views

    8L-4070: BEARING

    Part Number: 8L-4070
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    7 to 9 liter
    C7, 3114

    bhl
    446B

    emac
    3116

    track loaders
    933LGP

    it
    IT28G, IT12B, IT24F

    ttl
    933C, 933, 939C, 939

    track type tractors
    D5G, D6MLGP, D6MXL, D3CIIIXL, D3CIII, D4CIIILGP, D5MXL

    track excavators
    325BL

    ap
    8 FT AP-555E 8-16B, BG-2255C, 10-20B, BG555E, AP-1000D, AP-655C, BG-260C, AP-1000, AP-655D, 10 FT AP-1000E BG500E, BG655D, AS3301C, AP-600D, AP-500E, BG1055E, BG-2455D, AP-1055B, 10-20WB AP-1050, AP-1000B, AP-1055D, AP-1055E BG1000E, BG-2455C, AS3251C, BG600D, BG-260D

    wtl
    924H, 924HZ, 924G, 928HZ, 930H, 924F

    comp
    CS-563E, CS-78B CS-56 CP-74B CS-56B CS-74 CS-663E, CS-64 CS-683E, CP-64 CP-663E, CS-76 CP-56B CS-573E, CP-76 CS-74B CS-583E, CP-68B CP-563E, CS-79B CS-68B CP-74 CP-573E, CP-56

    exc
    330B L 325B L 322B L

    vibratory single drum smooth
    CS-663E, CS56

    vibratory single drum pad
    CP64, CP74B

    petr
    C7

    ttt
    D3C III D3G, D5C III D4C III D5M D6M D4G, D5G

    ieng
    3116, 3126, 3114, 3126B, C6.6, C7, G3304

    backhoe loaders
    446

    wheel loaders
    928H, 924F

    wheel excavators
    212B