8L-6565: Pin-Spring
+ / - Hover over image to Zoom
Other Views

    8L-6565: Pin-Spring

    Part Number: 8L-6565
    Brand: Cat
    Retrieving Price.....

    Coiled spring pin

    Description:

    Coiled spring pin is made by coiling thin material into a cylindrical shape. The pin is installed into a slightly smaller hole and is retained by the spring action of the coils. The coils allow for radial movement after installation and will absorb shock and vibration. The pin is well suited for installation into wide tolerance and mismatched holes.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.


    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 3.18, OAL: 9.52, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 3/8
    • Pin Type: Spring Pins/Roll Pins
    telehandler
    TH357D, TL943D, TH408D, TH337C, TL642C, TL1255D, TH514C, TL943C, TH417C, TL1055D, TH407C, TH406C, TH414C, TL1055C, TH336C, TL1255C, TH514D, TL642D, TH3510D, TH357DLRC

    cold planers
    PR-1000, PR-450C

    marine products
    3412, 3408B, 3412C, 3408, 3408C

    wheel tractor-scraper
    623F, 623E, 627E, 637G, 627G, 631E, 657G, 631K, 657E, 637E, 621F, 627F, 621E, 637K, 633E II

    engine - generator set
    3408

    track type tractors
    D9R, D6R, D7ELGP, D8RLRC, D9L, D6RXR, D9T, D6RLGP, D6HII, D7E, D6HIIXR, D8T, D6RIILGP, D6RXW, D6RXL, D7RII, D9N, D6HIIXL, D8RII, D10N, D7R, D8N, D6HIILS, D6RIIXL, D6RII, D7RLGP, D9RLRC, D8LSA, D6H, D8L, D7H, D7RIILGP, D6HLGP, D6HIILGP

    expanded mining products
    6015B

    track excavators
    350L

    articulated trucks
    D350E, D350D, D400E, D250EII, D40D, D400D

    off-highway truck
    773B, 771C, 775B, 769C

    vibratory single drum smooth
    CS-533, CS-433C, CS-531

    mining
    6015B

    cold planer
    PM-565, PR-1000C

    track-type tractor
    D8R D6H XL D6R, D6R II D7E LGP D8T, D9R, D7E, D8R II D6H, D6H XR D7R, D7R II D9T

    petroleum products
    TH35-C15T TH35-C13T TH35-E81

    backhoe loaders
    432E, 420F2ST, 420EIT, 420FST, 434F, 422F, 450E, 422E, 434E, 427F2, 420FIT, 444F, 442E, 430EIT, 420F2IT, 416EST, 434F2LRC, 430EST, 430F2ST, 446, 450-07 440, 432F2LRC, 434F2, 430FST, 416FST

    track-type loader
    963B 973

    paving compactor
    CB-535B, CB-545, CP-433C, CB-434B, CS-431C, CP-563, CB-544, CS-433C, CB-534B, CS-563

    wheel tractor scrapers
    627F, 631G, 631EII, 621G, 631K, 623F, 621F, 657G, 637G, 627EPP, 623G, 651E, 657E, 623E, 637KLRC, 637K, 633E, 627G, 627E, 637E, 621S, 631KLRC, 657EPP, 639D, 631D, 637, 633D, 637DPP, 623, 637PP, 637D, 631KOEM

    wheel-type loader
    966G II 966H, 972M XE 988 XE 966M XE 966G, 992K, 990K, 972H, 988K, 972G II 994K, 993K, 988K XE 980G II 988H, 966K XE 988B

    engine - industrial
    3408, 3412, 3408B

    track loaders
    953LGP, 963BLGP, 963, 963LGP, 973, 973LGP, 953B, 953

    compactors
    836KLRC, 836K, 826C, 825H, 836, 825C, 826G, 825GII

    articulated dump truck
    D300E, D300E II D250E, D250E II

    engine - truck
    C-15, 3406B, 3408B, 3406C, 3406E, C15, C13, 3176, 3408, C-16

    large mining products
    5110BL, 6015B, 5110BMH

    pipelayers
    589

    vees 27 to 32 liter
    3412C, 3408C, 3412, 3412D, 3408B, 3408A

    asphalt paver
    AP-800C, AP-1050, BG-230, BG-210B, AP-1000, BG-225B

    15 to 18 liter
    3406B

    wheeled excavator
    W345C MH W345B II

    wheel dozer
    834K, 824G II 834H

    off highway trucks
    768B

    excavator
    350 L 350, 5110B

    wheel loaders
    992G, 966GII, IT28, 988G, 980F, 993K, 972G, 992K, 966H, 994KLRC, 992D, 990K, 980G, 980GII, 988H, 980C, 990KLRC, 992C, 988F, 994H, 990, 994K, 972H, 966G, 988K, IT18, 988KLRC, 966MXE, 992KLRC, 972MXE, 993KLRC, 972GII, 992B, 966KXE, 988KXE

    backhoe loader
    430F 432F, 420F2 420E 446B, 428F, 430E 450E, 442E, 422E, 434F2, 430F2 444E, 420F 444F, 415F2 IL 450F, 416F 416F2 416E 434E, 434F, 426 F2 428F2, 432F2, 422F2 444F2, 415F2 446D, 428E

    wheel dozers
    834K, 824C, 834KLRC, 824H, 834G, 834B, 824GII

    wheel excavators
    W345BIIMH

    earthmoving compactor
    836G, 825G II 836K, 836H