8L-8471: BEARING
+ / - Hover over image to Zoom
Other Views

    8L-8471: BEARING

    Part Number: 8L-8471
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    engine - generator set
    3508

    engine - industrial
    D353E 3508 D348 G353D D346 D349 D353C D353D

    marine products
    3412