8L-8984: Cogged V-Belt (Set Of 2)
+ / - Hover over image to Zoom
Other Views

    8L-8984: Cogged V-Belt (Set Of 2)

    Part Number: 8L-8984
    Brand: Cat
    Retrieving Price.....
    Save to List

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 50
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.50
    engine - truck
    3126

    engine - industrial
    3126

    marine products
    D330C D333C 3306 3126 3304 3116 3208