8M-3842: BEARING
+ / - Hover over image to Zoom
Other Views

    8M-3842: BEARING

    Part Number: 8M-3842
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type skidder
    508 518C 518

    track-type skidder
    D4HTSK II 527 517 D4HTSK III D5HTSK II

    track-type loader
    977H 977A 977K