8M-5599: Key
+ / - Hover over image to Zoom
Other Views

    8M-5599: Key

    Part Number: 8M-5599
    Brand: Cat
    Retrieving Price.....

    KEY

    Description:
    Cat® Keys are used to create a no slip system that transmits torque between a shaft and its mating rotational component. Engineered for strength and universal functionality, Cat Keys are supplied in three basic shapes, square, rectangle and half round (Woodruff). We work closely with our Cat® certified suppliers to bring the highest quality Key’s not only to our production floor but also to our dedicated service network. Cat Keys are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
    Attributes:
    • Keys meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant
    Application:
    • Used on shafts and works together as a system for maximum rotational torque.
    • Used on pulley hubs and power transmission systems.
    • A universal product for all machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 8/13
    • Material Description: Steel Key
    • Notes: Key Diameter : 15.748, Key Width: 4.3942, Key Height : 6.2738, Height Across Flat: 0, Heat Treat Specificaiton: Yes
    • Thickness - A (in): 3/16
    emac
    3304

    ttl
    977 963, 973

    track excavators
    235B, EL300, 225D, 229, E240, 235C, 330LN, 215BSA, 330, 235, 330L

    track type tractors
    D7H, D6H, D7G, D5HIIXL, D6DSR, D4ESA, D6G, D4DSA, D6HII, D6D, D5HII, D6DLGP

    comp
    CP-653, CS-653, CS-643, CP-643

    wtl
    936E, 930R, 966D, 930T, 966E, 936, 950E, 950B, 966C, 930, 950B/950E 966F II

    chal
    65B, 65

    adt
    D350C, D35C, D25D, D300B, D350D, D30C, D300D, D25C, D30D, D250B

    meng
    3304, 3306, 3304B, 3306B

    ttt
    D6H, 57 D6D, 4A D5B, 7S D5H XL D7H, 7SU 55, D4E, 6S 6A D5E, D5H, 6 5S 143 141 D6H XL 56 6SU 5 D7G, 7U 57H 140, D6E 163 5P D6H XR 5A D6D SR 7 56H 4 D4E SR D6E SR 7A 153

    ieng
    3306B, 3306, G3306, 3304, D333C, G3304, SR4, D330C, 3304B

    wts
    637D, 615, 627B, 627E, 621S, 637E, 615C, 621R, 621E

    tskd
    D5HTSK II 120C, 125C

    mg
    120G, 160G, 140G, 12G, 14G, 130G

    3300
    3306

    wheel tractor scrapers
    627E, 627EPP, 637, 623, 627B

    teng
    3306, 1673C 3306B

    track loaders
    963LGP, 973LGP, 973, 977L, 963

    motor graders
    12G, 120G, 140G

    compactors
    815B, 816B, 826B

    pipe
    561D, 572G

    exc
    235B, 235, 225B, 235C, 215D, 215B, 219D, 330 LN EL240 E300, 229D, 225, 330 L 330, 219, 235D, 215C

    pipelayers
    571G

    skidders
    D5TSKHII, 518FB, 528

    wheel loaders
    966C, G936, 966R, 936F, 966F, 950E, 936E, 966FII

    wheel dozers
    814B