8M-6176: Miniature Lamp
+ / - Hover over image to Zoom
Other Views

    8M-6176: Miniature Lamp

    Part Number: 8M-6176
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Miniature Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • ANSI Number: 12
    • Diameter (in): 0.42
    • Length (in): 0.9
    • Light Type: Halogen
    • Standard Color: Clear
    • Voltage (volts): 12
    • Voltage Rating (volts): 12
    challenger
    85D 85C 70C 65C 65B 75C 65 75E 65E 65D 85E 95E 75 75D

    motor grader
    12H NA 160H 120K 12K 163H NA 120H NA 12H 135H 12H ES 16H NA 160H NA 120H 140H 140H NA 120K 2 14H NA 140K 120H ES 135H NA 140H ES 143H 160H ES 140K 2 160K

    wheel-type loader
    910 924F 910F 928F 910E G910 936F 918F

    paving compactor
    CB-314 CP-433B CS-433B

    backhoe loader
    428 416B 426 438C 426B 436B 446B 428C 436C 446 416 416C 426C 438B 428B 436 438

    off-highway truck
    769 769B

    asphalt paver
    AP-800D BG-2455D BG-230 BG-2455C AP-1000B AP-650B BG-225C BG-260C BG-230D AP-1050B AP-800C BG-225B AP-1055D BG-240C BG-245C AP-1055B AP-900B BG-210B BG-260D AP-1000D

    integrated toolcarrier
    IT12B IT14F IT18F IT12 IT28F IT24F

    marine products
    3406B D330C 3408B 3304B 3408 3306B 3412D 3208 3304 3412 3306 D333C

    track-type loader
    933C 935C II 931C II 939C 939 933

    telehandler
    TH103 TH63 TH62 RT80 RT100 TH83 TH82

    track-type tractor
    5A PAT D4C III D5C III D3C III D3C II D5C D5C PATLGP 53 D4C II 3 D5C PAT