8M-7168: SHIM
+ / - Hover over image to Zoom
Other Views

    8M-7168: SHIM

    Part Number: 8M-7168
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Shim

    Description:

    • Cartridge shims are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 4
    • Length (mm): 101.6
    • Width (mm): 101.6
    wheel tractor-scraper
    651, 641, 621, 657, 657B, 651B, 641B, 666, 623

    generator
    SR4

    engine - generator set
    D399, G3306, D379B, D398B

    motor grader
    12E

    wheel-type loader
    980

    wheel dozer
    824

    track-type loader
    977H, 955H, 977A

    engine - industrial
    D379B, G379A, D398B, D398 G398 D353D D379 G399, D353C, D353E, D399, G342C, D342C, D342, G353D, G379 G3306, D348, G3306B, D349, G333C

    engine - truck
    1673B, 1673, 1676

    off-highway truck
    773, 772