8M-7169: SHIM
+ / - Hover over image to Zoom
Other Views

    8M-7169: SHIM

    Part Number: 8M-7169
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Shim

    Description:

    • Cartridge shims are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 4
    • Length (mm): 101.6
    • Width (mm): 101.6
    track-type tractor
    D3K2 LGP D5K2 LGP D4K2 XL D5K LGP D3K2 XL D3K XL D5K2 XL D3K LGP D5K XL D4K2 LGP

    wheel tractor-scraper
    660B, 657, 651, 641B, 641, 621, 623, 651B, 666B, 657B, 650B

    generator
    SR4

    engine - generator set
    D398B, D399, G3306, D379B

    motor grader
    12E

    wheel-type loader
    980

    wheel dozer
    824

    track-type loader
    955H, 977A 977H

    engine - industrial
    G398 D379B, D398 D342, D379 G3306B, D353D D398B, D353E, G399, G379 D353C, D399, G342C, G3306, D349, D342C, G353D, D348, G379A, G333C

    engine - truck
    1676 1673, 1673B

    off-highway truck
    773, 772