8M-9831: NOZZLE
+ / - Hover over image to Zoom
Other Views

    8M-9831: NOZZLE

    Part Number: 8M-9831
    Brand: Cat
    Retrieving Price.....

    Turbocharger Nozzle

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 6.4
    • Length (mm): 162.6
    • Width (mm): 162.6
    wheel dozer
    824

    engine - industrial
    G379 G398 G379A