8P-1855: HUB A
+ / - Hover over image to Zoom
Other Views

    8P-1855: HUB A

    Part Number: 8P-1855
    Brand: Cat
    Retrieving Price.....

    Sprocket (Hub)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Hub
    UNITS:
    • US
    • Metric
    • Height (mm): 114.3
    • Length (mm): 647.7
    • Undercarriage Width (mm): 647.7
    track-type tractor
    D5B, 55, D5, 153 5 163 5S 5A D5E, 6

    pipelayer
    561D, 561C

    track-type loader
    977