8P-1919: GEAR
+ / - Hover over image to Zoom
Other Views

    8P-1919: GEAR

    Part Number: 8P-1919
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Spur Gear
    defense and federal products
    DEUCE

    underground mining loaders
    R1700G

    load, haul, dump
    R1700G, R1600G, R1600H, R1700K

    wheel tractor-scraper
    615C, 611, 615C II

    engineer support tractor
    30/30

    wheel dozer
    814F II 814F, 8A4K 814K

    wheel-type loader
    972M, 966G II 980M, 966H, 972G, 980G, 972H, 972G II 966G, 980G II 97AM 972L, 966F II 980K, 972K, 980C, 980H, 970F

    wheel loaders
    972L, 980H, 980F, 972M, 966G, 980M, 970F, 980L, 966F, 972G, 980K, 966GII, 980GII, 980FII, 972GII

    articulated dump truck
    D250E II D300E II D300E, D250E

    compactors
    816K, 816F, 815F, 816F II 815B, 815F II 815K

    articulated trucks
    D20D

    earthmoving compactor
    816K, 816F, 815F, 816F II 815B, 815F II 815K