8P-4151: Equalizer Bar Assembly
+ / - Hover over image to Zoom
Other Views

    8P-4151: Equalizer Bar Assembly

    Part Number: 8P-4151
    Brand: Cat
    Retrieving Price.....

    Equalizer Bar

    Description:

    • Equalizer bars are pinned in their center to the machine mainframe and at the ends to each track roller frame. This allows the forward ends of the track roller frames to oscillate, or move vertically, to keep more track on the ground in uneven underfoot conditions. Equalizer bars also provide a more stable work platform for the operator, who will be comfortable working at faster speeds for increased productivity.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 196.3
    • Length (mm): 2227
    track-type tractor
    D6G2 LGP D6D, 6S 55, 153 163