8P-5837: SEGMENT
+ / - Hover over image to Zoom
Other Views

    8P-5837: SEGMENT

    Part Number: 8P-5837
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 17.7
    • Number of Sprocket Bolts: 4
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    track-type loader
    963 955L 955K

    track-type tractor
    D6C