8P-6256: ROLLER G
+ / - Hover over image to Zoom
Other Views

    8P-6256: ROLLER G

    Part Number: 8P-6256
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Forged)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (in): 2.6
    • Flange Diameter (in): 8.82
    • Height (in): 2.6
    • Length (in): 2.626
    • Shaft Diameter (in): 3
    • Tread Diameter (in): 7.52
    track-type tractor
    D8H

    excavator
    235D