8P-6650: Bearing A
+ / - Hover over image to Zoom
Other Views

    8P-6650: Bearing A

    Part Number: 8P-6650
    Brand: Cat
    Retrieving Price.....

    Track Roller and Idler Bushing (Bronze Backed)

    Description:

    • Bronze backed track roller and idler bushings provide a large surface area for better load distribution within the carrier roller. The inner diameter surface is polished to a smooth finish, and the soft bronze coating in the bearing absorbs any small foreign particles before they can damage the shaft and seals.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Diameter (mm): 130.18
    • Number of Track Sections: 38
    • Shoe Type: Double Grouser
    • Shoe Width (in): 22
    • Shoe Width (mm): 560
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Undercarriage Width (mm): 108.86
    track-type tractor
    D8K, D8H

    pipelayer
    583K

    track-type loader
    983B, 983