8P-7002: Bearing
+ / - Hover over image to Zoom
Other Views

    8P-7002: Bearing

    Part Number: 8P-7002
    Brand: Cat
    Retrieving Price.....

    Track Roller and Idler Bushing (Bronze Backed)

    Description:

    • Bronze backed track roller and idler bushings provide a large surface area for better load distribution within the carrier roller. The inner diameter surface is polished to a smooth finish, and the soft bronze coating in the bearing absorbs any small foreign particles before they can damage the shaft and seals.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    cold planer
    PM-565B PM-565

    track-type skidder
    D4HTSK II 4P 54H D4HTSK III

    pipelayer
    561M 561N

    track-type loader
    943 953

    track-type tractor
    D4H 5A PAT D5M 4 D5N D4H III D5C PATLGP D5C III 4P 3 53 D4H XL 4A D5C 4S 54 D5C PAT 55