8P-7246: GEAR A
+ / - Hover over image to Zoom
Other Views

    8P-7246: GEAR A

    Part Number: 8P-7246
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    992G 992K 990K 992C 990 II 990 990H 992D

    wheel dozer
    854K 844H 854G 844K 844

    track-type tractor
    11SU 10 10C D10 11 D11R 11U 10S D11N 10U