8S-3426: Pin-Dowel
+ / - Hover over image to Zoom
Other Views

    8S-3426: Pin-Dowel

    Part Number: 8S-3426
    Brand: Cat
    Retrieving Price.....

    Cat® Dowel Pin

    Description:
    Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Cat fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Hardened steel pin
    • Pin diameter: 4.76 mm (0.19 in)
    • Length: 6.76 mm (0.27 in)
    • End Type 1: Lead
    • End Type 2: Crown

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 0.27
    • Material Description: Steel
    • Pin Diameter (in): 0.19
    wheel-type loader
    962H, 936, 966M, 966H, 962K, 966C, 950B, 916, 926E, G910, 910, 936E, 950H, 950E, 926, 966K, 936F, 950G II 950F, 930T, 950F II 962G II 930R, 950K, 950G, 966R, G936, 962G, 960F, 966L, G926, 950B/950E G916

    off highway trucks
    785C, 793D, 769D, 793B, 770GOEM, 772GLRC

    track type tractors
    D4HIILGP, D3CIIIXL, D6NLGP

    wheel tractor scrapers
    657G

    off-highway truck
    770G, 772G, 771D, 770G OEM 784B, 768C, 771C, 793, 69D, 793C, 772, 769C, 789C, 789B, 784C, 772G OEM 776, 769D, 777, 770, 785C, 789, 785B, 785

    skidders
    527CA

    track-type loader
    931B, 931, 931C, 933, 935C II 931C II 935B, 935C

    articulated dump truck
    740B, 735B, 735 OEM 740, D400E II 735, D300B

    motor grader
    130G, 12F, 160G, 16G, 12G, 140G, 120G, 14G, 14E, 14H NA 16H NA

    articulated trucks
    740B, 735OEM, D400EII

    wheel loaders
    966H, 950G, 950H, 962H, 962G, 962GII, 950F

    motor graders
    16H, 12G, 14H, 140G

    track-type skidder
    517 D4HTSK II 54H D5HTSK II 4P 527 D4HTSK III

    underground articulated truck
    AD55, AD45B

    integrated toolcarrier
    IT62H, IT28B, IT28, IT18B, IT12, IT62G II IT18, IT62G

    pipelayer
    561M, 561N

    wheel tractor-scraper
    657E, 637E, 613C, 657B, 613G, 666B, 641B, 657G, 631E, 660B, 651B, 651E

    track-type tractor
    55, D6N OEM D5H XL 3 5S D6N, D3C II 5P D3, D5N 5 4P D6M D3C, D4H, D5R2 D5H, 3P D5M D5R XL 4S D3B, D3C III D4H XL D6N XL D5R LGP D4C III 54 D4C II D4C, 3S 53 D6N LGP 4 5A D4B, D4H III D5C III 4A