8S-4714: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    8S-4714: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 8S-4714
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 3.25
    • Head Height - 4 (in): 0.19
    • Head Width - 5 (in): 0.44
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/4 - 28
    • Total Bolt Length - 3 (in): 4
    marine products
    3612, C280-6, C280-8, C280-16, C280-12, 3608, 3606, 3616

    petroleum products
    3612, C280-6, C280-8, C280-16, C280-12, 3608, 3606, 3616

    forest products
    584HD, 584

    engine - industrial
    G3606B G3606, G3608, 3612, G3612, G3616